Downloading...
 
product-image
 

1ch 300mA CMOS LDO Regulators - BH21M0AWHFV

BHxxM0A series are high-performance CMOS LDO regulators with output current ability of up to 300mA. These devices have excellent noise characteristics despite of their low circuit current consumption of 65µA. They are most appropriate for various applications such as power supplies for logic IC, RF, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH21M0AWHFV-TR Active HVSOF6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.5
ch 1
Vin(Min.)[V] 2.5
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 2.1
Vout Precision ±25mV
Iout(Max.)[A] 0.3
Circuit Current[mA] 0.065
Output Short Current[mA] 100
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
Ripple Rejection [dB] 60.0
Load Regulation[mV] 6(Io=1 to 100mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ High Output Voltage Accuracy: ±1 %
    (±25mV on VOUT<2.5V products)
    ・ Dropout voltage: 60mV (IOUT=100mA)
    ・ Compatible with small ceramic capacitor
    ・ Output Voltage ON/OFF Control
    ・ Built-in Over Current Protection Circuit (OCP)
    ・ Built-in Thermal Shutdown Circuit (TSD)
    ・ Ultra-small power package:HVSOF6
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BH15M0AWHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH18M0AWHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH20M0AWHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH25M0AWHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH26M0AWHFV 1ch 300mA CMOS LDO Regulators HVSOF6   Buy Sample
BH27M0AWHFV 1ch 300mA CMOS LDO Regulators HVSOF6   inquiry
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BHxxM0A, BHxxMA3 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)