BDS2EJAAGUL
2ch IPS (Intelligent Power Switch)

BDS2EJAAGUL is an intelligent power switch IC (IPS) that has two built-in N-channel MOSFETs capable of carrying 1A current. This switch IC operates from low input voltages from 0.9V to 3.6V and exhibits a typical on-resistance of 45mΩ. Built-in safety features include soft-start, over current protection with fold back current limiting, under voltage lockout, thermal shut down and reverse current protection when power is switched off. BDS2EJAAGUL is available in a space-saving VCSP50L1 package and uses an internal N-channel MOSFET for discharging output capacitance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BDS2EJAAGUL-E2
Status | Recommended
Package | VCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3

Supply Voltage(Max.)[V]

3.6

Current consumption(Typ.)[µA]

200

ON Resistance [mΩ]

45

Channel Number [ch]

2

Control Input Logic

Active High

Over Current Detect [A]

1

Output Turn on Time [ms]

0.5

Thermal Shut Down

Recovery

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

1.95x1 (t=0.55)

Find Similar

Features:

  • Dual N-MOS FET high side switch (Typ 45mΩ).
  • Built-in soft start circuit.
  • Built-in over current protection circuit (OCP).
  • Built-in thermal shut down circuit (TSD).
  • Built-in N-channel MOSFET to discharge output capacitance
  • Reverse-current protection.
  • Input sequence free.
X

Most Viewed