Downloading...
 
product-image
 

500mA Fixed Output LDO Regulators - BDJ2GA5WEFJ

BDxxGA5WEFJ is a LDO regulator with output current 0.5A. The output accuracy is ±1% of output voltage. With externalresistance, it is available to set the output voltage at random (from 1.5V to 13.0V) and also provides output voltage fixedtype without external resistance. It is used for the wide applications of digital appliances. It has package type: HTSOP-J8.
Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for settingthe circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over loadcondition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BDJ2GA5WEFJ-E2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 15.0
ch 1
Vin(Min.)[V] 4.5
Vin(Max.)[V] 14.0
Vout (Typ.) [V] 12
Vout Precision ±1.0
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.6
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start Yes
I/O Voltage Difference (Typ.)[V] 0.6(Io=0.5A)
Ripple Rejection [dB] 60.0
Load Regulation[mV] 25(Io=0 to 500mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・ High accuracy reference voltage circuit
    ・ Built-in Over Current Protection circuit (OCP)
    ・ Built-in Thermal Shut Down circuit (TSD)
    ・ With shut down switch
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD00GA5WEFJ 500mA Variable Output LDO Regulators HTSOP-J8   Buy Sample
BD15GA5WEFJ 500mA Fixed Output LDO Regulators HTSOP-J8   inquiry
BD18GA5WEFJ 500mA Fixed Output LDO Regulators HTSOP-J8   inquiry
BD25GA5WEFJ 500mA Fixed Output LDO Regulators HTSOP-J8   inquiry
BD30GA5WEFJ 500mA Fixed Output LDO Regulators HTSOP-J8   inquiry
BD33GA5WEFJ 500mA Fixed Output LDO Regulators HTSOP-J8   inquiry
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BDxxGC0, BDxxGA5, BDxxGA3, BDxxHC5, BDxxHC0,BDxxHA5, BDxxHA3, BDxxIC0, BDxxIA5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel