Downloading...
 
product-image
 

Low Current Consumption Thermostat Output Temperature Sensor ICs - BDJ0800HFV

BDJxxx0HFV series is a thermostat output temperature sensor IC with built-in temperature detection element, constant current circuit, and a high-accuracy reference voltage source in one chip. Temperature detection can be realized at ±2.5°C accuracy without the need for a complicated design. It is best suited for portable equipment of micro- and low-current, power down function, and battery drive. It is possible to use it for a wide range of applications such as heat detection and temperature monitors because it provides an analog output in addition to the thermostat power output. BDJxxx0HFV series has 5 products at 55°C, 60°C, 65°C, 70°C, and 80°C detection temperature.

Evaluation Board
FAQ 
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BDJ0800HFV-TR Active HVSOF5 3000 3000 Taping Yes
 
Specifications:
Sensor Type Thermostat
Detect Temperature[°C] 80
Output Type Open drain
Output active logic Active low
Vcc(Min.)[V] 2.4
Vcc(Max.)[V] 5.5
Supply current[µA] 7.5
Powerdown current[µA] 10.3
Detect temperature accuracy[°C] ±2.5
Temperature sensitivity[mV/°C] -8.2
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 100
Features:
  • ・ Detection Temperature lineup at 55℃,60℃,65℃,70℃,80℃ (5 products)
    ・ Power supply Voltage range 2.4~5.5V.
    ・ High Accuracy thermostat ( typ.±1.0℃, max.±2.5℃ @Ta=55~80℃ )
    ・ High Accuracy Analog Output ( typ.±1.0℃, max.±2.5℃ @Ta=-30~100℃ )
    ・ Analog Output Temperature Sensitivity ( typ. -8.2mV/℃ )
    ・ Low Supply Current ( typ. 7.5uA )
    ・ Power down control function built in.(PD interface Voltage min 1.5V)
    8) Small Package ( typ. 1.60mm×1.60mm×0.60mm )
    9) Low thermal resistance package ( typ. 187℃/W )
    10) ESD Rating 8kV ( HBM )
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Sensors & MEMS
PART NUMBER Product Name Package Datasheet Distribution Inventory
BDJ0550HFV Low Current Consumption Thermostat Output Temperature Sensor ICs HVSOF5   Buy Sample
BDJ0600HFV Low Current Consumption Thermostat Output Temperature Sensor ICs HVSOF5   Buy Sample
BDJ0650HFV Low Current Consumption Thermostat Output Temperature Sensor ICs HVSOF5   Buy Sample
BDJ0700HFV Low Current Consumption Thermostat Output Temperature Sensor ICs HVSOF5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks