BD9G401EFJ-M
1ch Buck Converter Integrated FET

BD9G401EFJ is a buck converter with built-in high side MOSFET. It has an input voltage range of 4.5V to 42V. Current mode architecture provides fast transient response and a simple phase compensation setup. The IC is mainly used as a secondary side power supply: for example, a step-down output of 3.3V/5V can be produced from voltage power supply such as 12V or 24V. In addition, it has a synchronization function with an external CLK that provides noise management.

We recommend BD9G401UEFJ-M for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD9G401EFJ-ME2
Status | Active
Package | HTSOP-J8ES
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

42

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

42

Iout1(Max.)[A]

3.5

SW frequency(Max.)[MHz]

0.5

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Integrated Nch MOSFET
  • Synchronizes to external clock 200kHz to 500kHz
  • ON/OFF Control through EN Pin (Standby current of 0µA)
  • Small package (HTSOP-J8ES)
  • LowDrop Out operation

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G401EFJ-EVK-001
    • This EVK has been developed for ROHM’s non-synchronous buck DC/DC converter customers evaluating BD9G401EFJ-M. While the BD9G401EFJ-M accepts a power supply input range of 4.5V to 42V, and generates output voltages from 1V to VCC, this EVK is setup for the input voltage range of 10V to 42V and a fixed output of 5V can be produced.

  • User Guide
X

Most Viewed