Downloading...
 
product-image
 

7.0V to 36V Input, 2.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter - BD9E300EFJ-LB(E2)

This product guarantees long life cycle in Industrial market. BD9E300EFJ-LB is a synchronous buck switching regulator with built-in power MOSFETs. It is capable of an output current of up to 2.5A. It has a high oscillation frequency of 1MHz while using small inductance value. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.
Buy Evaluation BoardDownload Evaluation Board Data

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9E300EFJ-LBE2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Industrial
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 7.0
Vin1(Max.)[V] 36.0
Vout1(Min.)[V] 1.0
Vout1(Max.)[V] 25.2
Iout1(Max.)[A] 2.5
SW frequency(Max.)[MHz] 1.0
Light Load mode No
EN Yes
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 150
Features:
  • ・Long Life Cycle Product for Industrial Applications.
    ・Synchronous single DC/DC converter.
    ・Over-Current Protection.
    ・Short Circuit Protection.
    ・Thermal Shutdown Protection.
    ・Undervoltage Lockout Protection.
    ・Soft Start.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9G102G-LB 6V to 42V, 0.5A 1ch Simple Buck Converter Integrated FET SSOP6   inquiry
BD9E103FJ 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9S400MUF-C 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9S200MUF-C 2.7V to 5.5V Input, 2A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9F800MUX 4.5V to 28V Input, 8.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter VQFN11X3535A   inquiry
BD9B333GWZ Single Synchronous Buck DC/DC Converter, 2.7V to 5.5V Input, 3.0A Integrated MOSFET UCSP35L1   inquiry
New Products:
 
 
Technical Data
White Paper

Industrial DC/DC Buck Converters BD9x Series

Evaluation Board User's Guide

BD9E300EFJ Evaluation Board User's Guide

Reference Circuits and Bomlist

Reference Circuits and Bomlist

Application Note

PCB Layout for BD9E300EFJ-LB

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Efficiency of Buck Converter