6.0V to 28V, 1.2A 1ch Step-Down Switching Regulator - BD9E151NUXThe BD9E151NUX is a 28V, 1.2A diode-rectification buck converter that integrated internal high-side 30V Power MOSFET. To increase efficiency at light loads, a pulse skipping is automatically activated. Furthermore, the 0uA shutdown supply current allows the device to be used in battery powered application. Current mode control with internal slope compensation simplifies the external component count while allowing the use of ceramic output capacitors.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Grade | Standard |
ch | 1 |
Integrated FET / Controller | Integrated FET |
Buck / Boost / Buck-Boost / Inverting | Buck |
Synchronous / Nonsynchronous | Nonsynchronous |
Vin1(Min.)[V] | 6.0 |
Vin1(Max.)[V] | 28.0 |
Vout1(Min.)[V] | 1.0 |
Vout1(Max.)[V] | 19.6 |
Iout1(Max.)[A] | 1.2 |
SW frequency(Max.)[MHz] | 0.6 |
Light Load mode | No |
EN | Yes |
PGOOD | No |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
- ・High and Wide Input Range (VIN=6V~28V)
・30V/80mΩ Internal Power MOSFET
・600kHz Fixed Operating Frequency
・Feedback Pin Voltage 1.0V±1.0%
・Internal Over Current Protection(OCP), Under Voltage Locked Out(UVLO), Over Voltage Protection(OVP), Thermal Shut down(TSD)
・0μA Low Shutdown Supply Current
・VSON008X2030 package
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD9G102G-LB | 6V to 42V, 0.5A 1ch Simple Buck Converter Integrated FET | SSOP6 | Buy Sample | |
BD9E103FJ | 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter | SOP-J8 | Buy Sample | |
BD9S200MUF-C | 2.7V to 5.5V Input, 2A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive | VQFN16FV3030 | Buy Sample | |
BD9S400MUF-C | 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive | VQFN16FV3030 | Buy Sample | |
BD9F800MUX | 4.5V to 28V Input, 8.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter | VQFN11X3535A | inquiry | |
BD9B333GWZ | Single Synchronous Buck DC/DC Converter, 2.7V to 5.5V Input, 3.0A Integrated MOSFET | UCSP35L1 | inquiry |
Reference Circuits and Bomlist
Evaluation Board for ROHM's BD9E151NUX non-Synchronous Buck Converter with Integrated FET
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
This application note describes how to obtain the power loss required to calculate the temperature of a semiconductor device. Temperature control is important to ensuring product reliability.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
This Application Note offers reference table to easily set resistor values for output voltage with various internal reference voltages VREF.
Major problems that arise from in appropriate layout may cause increase in noise superposed by output and switching signal, the deterioration of regulator, and also lack of stability...
In buck converter ICs, many high-frequency noises are generated at switch nodes. A snubber circuit provides one way of eliminating such harmonic noise. This application note explains how to set up the RC snubber circuits.
This application note explains the calculation of external capacitor value for buck converter IC circuit.
This application note covers the steps required in choosing the inductor and to calculate the value used in buck regulator IC circuits.
This application note explains power loss factors and methods for calculating them. It also explains how the relative importance of power loss factors depends on the specifications of the switching power source.
Using unmatched MLCC may not obtain required target characteristics for power supply circuit and may cause abnormal operation. This application note explains the important points while using MLCC.
This application note explains the features and things to consider when shopping for power inductors.
For ICs