Downloading...
 
product-image
 

2.7V to 5.5V Input, 6A Integrated MOSFET, Single Synchronous Buck DC/DC Converter - BD9A600MUV

BD9A600MUV is a synchronous buck switching regulator with built-in low on-resistance power MOSFETs. It is capable of providing current up to 6A.The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for equipment and devices that demand minimal standby power consumption. The oscillating frequency is high at 1MHz using a small value of inductance. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.
Buy Evaluation BoardDownload Evaluation Board Data

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9A600MUV-E2 Under Development VQFN016V3030 3000 3000 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 2.7
Vin1(Max.)[V] 5.5
Vout1(Min.)[V] 0.8
Vout1(Max.)[V] 3.85
Iout1(Max.)[A] 6.0
SW frequency(Max.)[MHz] 1.0
Light Load mode Yes
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Synchronous Single DC/DC Converter.
    • SLLM™(Simple Light Load Mode)Control.
    • Over Current Protection.
    • Short Circuit Protection.
    • Thermal Shutdown Protection.
    • Under Voltage Lockout Protection.
    • Adjustable Soft start Function.
    • Power Good Output.
    • VQFN016V3030 Package(Backside Heat Dissipation)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9G102G-LB 6V to 42V, 0.5A 1ch Simple Buck Converter Integrated FET SSOP6   inquiry
BD9E103FJ 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9S200MUF-C 2.7V to 5.5V Input, 2A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9S400MUF-C 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9F800MUX 4.5V to 28V Input, 8.0A Integrated MOSFET Single Synchronous Buck DC/DC Converter VQFN11X3535A   inquiry
BD9B333GWZ Single Synchronous Buck DC/DC Converter, 2.7V to 5.5V Input, 3.0A Integrated MOSFET UCSP35L1   inquiry
New Products:
 
 
Technical Data
Evaluation Board User's Guide

BD9A600MUV Evaluation Board User's Guide

Reference Circuits and Bomlist

Reference Circuits and Bomlist

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)