Downloading...
 
product-image
 

7.0-35V 2A 1ch Buck converter - BD9778F

The flexible step-down switching regulator of the ROHM is a switching regulator with built-in POWER MOSFET, which withstands high pressure. The operational frequency is freely configurable with external resistance. A wide input voltage range (7V to 35V) and temperature range (-40? to 125?) can correspond to various applications by the feature. Moreover, because the enhanced protection circuit such as thermal shut down (TSD), over current protection (OCP) and under voltage lock out (UVLO) is built into, the application can be protected, and the high reliability of the set be achieved under various conditions.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9778F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 7.0
Vin1(Max.)[V] 35.0
Vout1(Min.)[V] 1.0
Vout1(Max.)[V] 35.0
Iout1(Max.)[A] 2.0
SW frequency(Max.)[MHz] 0.5
Light Load mode No
EN Yes
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・Wide input voltage range : 7V to 35V
    ・Standby mode supply current : 0microA (Typ.)
    ・Output voltage setting enabled with external resistor : 1V to Vin
    ・Oscillation frequency variable with external resistor : 50 to 500kHz
    ・Built-in P-ch POWER MOSFET
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9778HFP 7.0-35V 2A 1ch Buck converter HRP7   Buy Sample
BD9781HFP 7.0-35V 4A 1ch Buck converter HRP7   Buy Sample
New Products:
 
 
Technical Data
Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter