Downloading...
 
product-image
 

8-35V 1.5A 1ch Buck converter - BD9703CP-V5

The BD9701 / BD9703 / BD9702 are single-channel step-down switching regulator capable of PWM operation. The Pch MOSFET is built in for high efficiency in small load area. Lower electricity consumption of operating current 4mA (Typ.) and stand-by current 0µA (Typ.) is realized by adopting Bi-CMOS process.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9703CP-V5E2 Active TO220CP-V5 500 500 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 8.0
Vin1(Max.)[V] 35.0
Vout1(Min.)[V] 1.0
Vout1(Max.)[V] 32.0
Iout1(Max.)[A] 1.5
SW frequency(Max.)[MHz] 0.3
Light Load mode No
EN Yes
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Maximum switching current : 1.5A (BD9701 / BD9703), 3A (BD9702)
    ・Built-in Pch FET ensures high efficiency
    ・Output voltage adjustable via external resistors
    ・High switching frequency : 100kHz (BD9701), 300kHz (BD9703), 110kHz (BD9702)
    ・Over current and thermal shutdown protection circuits built in
    ・ON / OFF control via STBY pin
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9703T 8V to 35V , 1.5A 1ch Buck Converter with Integrated FET TO220FP-5   Buy Sample
BD9703T-V5 8V to 35V , 1.5A 1ch Buck Converter with Integrated FET TO220FP-5(V5)   Buy Sample
BD9703FP 8-35V 1.5A 1ch Buck converter TO252-5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters