BD9702T
8V to 35V , 3.0A 1ch Buck Converter with Integrated FET
BD9702T
BD9702T
8V to 35V , 3.0A 1ch Buck Converter with Integrated FET
BD9702T is a single-channel step-down switching regulator capable of PWM operation. It has a built-in P-Channel MOSFET making its efficiency high at small loads. It has lower power consumption because it is made under Bi-CMOS process. Its operating current is only 4mA (Typ.) and standby current is 0µA (Typ.).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD9702T
Status |
Recommended
Package |
TO220FP-5
Unit Quantity | 500
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Specifications:
ch
1
Integrated FET / Controller
Integrated FET
Topology
Buck
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
8
Vin1(Max.)[V]
35
Vout1(Min.)[V]
1
Vout1(Max.)[V]
32
Iout1(Max.)[A]
3
SW frequency(Max.)[MHz]
0.11
Light Load mode
No
EN
Yes
PGOOD
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
10x17 (t=4.6)
Features:
N/A