Downloading...

Power Management IC for Bay Trail -M/-D/-I Platform - BD9596BMWV

BD9596BMWV (Jarrell Cove) is a Power Management Integrated Circuit (PMIC) designed specifically for use on Bay Trail-M/-D/-I platform for in-vehicle infotainment (IVI) systems, industrial control systems.

Document Request is here.

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9596BMWV-E2 Active UQFN88MV0100 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Vin1(Min.)[V] 3.5
Vin1(Max.)[V] 5.5
Output Voltage1 (Min.)[V] 0.5
Output Voltage1 (Max.)[V] 1.2
Output Current Capacity 1 [V] 13.541
SW frequency(Max.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 95
Features:
  • ・Complicated Power up / down sequence and state control are embedded.
    ・Fewer external components count / compact size.
    ・Controlling power regulation for each state (S4/S5, S3 and S0) results in a low power consumption.
    ・Built-in reference clock (RTCCLK): 32.768kHz±5%.
    ・Power control logic with processor interface and event detection.
    ・SVID interface for control and register access.
    ・Error mode indicator for debugging.
    ・Built-in UVLO, SCP, OVP and TSD protection.
 
 
Technical Data
Application Note

Thermal Resistance