Downloading...
 
product-image
 

Earth Leakage Detector ICs - BD95820F-LB

This is the product guarantees long time support in Industrial market. The BD95820F-LB integrates leakage detector and amplifier. Especially, it is suitable for high sensitivity and a high-speed operation use, and since the operating temperature range is wide, it can be used for various uses.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD95820F-LBE2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Industrial
Vin(Min.)[V] 12.0
Vin(Max.)[V] 22.0
Circuit Current[mA] 0.33
Shutdown Function 7.5mV Trip (Typ.)
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 95
Features:
    • Long Time Support a Product for Industrial Applications
    • Small Temperature Fluctuation and High Input Sensitivity
    • Wide Operating Temperature Range
 
 
Technical Data
Application Note

Thermal Resistance