Downloading...
 
product-image
 

5.5V to 28V Input, 2ch Synchronous Buck DC/DC Controller - BD95602MUV

BD95602MUV is a dual buck regulator controller with adjustable output voltage from1.0V to 5.5V and an input voltage range of 5.5 to 28V. High efficiency is achieved with an external synchronous Nch-MOSFET. H3Reg™, Rohm's advanced proprietary control method that uses constant on-time control to provide ultra high transient responses to load changes is used. SLLM(Simple Light Load Mode) technology is added to improve efficiency with light loads giving high efficiency over a wide load range. In addition to the dual buck regulator controllers, here are 2 LDO regulators included that are fixed output voltage of 3.3V and 5.0V. Other functions included are soft start, variable frequency, short circuit protection with timer latch, over voltage, and power good outputs. This buck regulator is optimal for high-current applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD95602MUV-E2 Active VQFN032V5050 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 2
Integrated FET / Controller Controller
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 5.5
Vin1(Max.)[V] 28.0
Vout1(Min.)[V] 1.0
Vout1(Max.)[V] 5.5
Vin2(Min.)[V] 5.5
Vin2(Max.)[V] 28.0
Vout2(Min.)[V] 1.0
Vout2(Max.)[V] 5.5
SW frequency(Max.)[MHz] 0.5
Light Load mode Yes
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Adjustable Simple Light Load Mode (SLLM), Quiet light Load Mode (QLLM), Forced continuous Mode
    ・ Multifunctional Protection Circuit
    -Settable Over Current Protection (OCP)
    -Thermal Shut Down (TSD)
    -Under Voltage Lock Out (UVLO)
    -Over Voltage Protection (OVP)
    -Short Circuit Protection with Timer-Latch (SCP)
    ・ 150kHz to 500kHz Switching frequency
    ・ Adjustable Soft Start
    ・ Power Good
    ・ Dual Linear Regulator (5V/3.3V (total 50mA))
    ・ Output Discharge
    ・ Reference voltage Circuit (0.7V)
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter