Downloading...
 
product-image
 

4.5V to 25V Input, 1ch Synchronous Buck DC/DC Controller - BD95601MUV-LB

BD95601MUV-LB is a high current buck regulator that produces low output voltage (0.75V to 2.0V) from a wideinput voltage range (4.5V to 25V). High efficiency isrealized using external N channel MOSFETs. UsingH3RegTM, Rohm’s advanced proprietary control method thatuses constant on-time control to provide ultra high transientresponses to load changes. SLLM(Simple Light LoadMode) technology is added to improve efficiency with lightloads giving high efficiency over a wide load range. Softstart functionality, short circuit protection with timer latch and over current protection are all included features.This switching regulator was designed for low voltage highcurrent power supplies.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD95601MUV-LBE2 Active VQFN020V4040 2500 2500 Taping Yes
 
Specifications:
Grade Industrial
ch 1
Integrated FET / Controller Controller
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 4.5
Vin1(Max.)[V] 25.0
Vout1(Min.)[V] 0.75
Vout1(Max.)[V] 2.0
SW frequency(Max.)[MHz] 0.5
Light Load mode Yes
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Adjustable Light Load and Selectable Continuous Modes
    ・ Multifunctional Protection Circuits
    -Thermal Shut Down (TSD)
    -Under Voltage Lock Out (UVLO)
    -Over Current Protection (OCP)
    -Over Voltage Protection (OVP)
    -Short Circuit Protection (SCP)
    ・ Adjustable Soft Start
    ・ Power Good Output
    ・ 200kHz to 500kHz Switching Frequency
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9528AMUV 5.5-28V 2ch Synchronous Buck converter(controller) with Built-in Linear Regulator VQFN032V5050   Buy Sample
BD9611MUV 60V Synchronous Step-down Switching Regulator (Controller Type) VQFN020V4040   Buy Sample
BD9015KV-M 3.9 to 30V, 2ch Synchronous Rectification Step-Down Controller VQFP48C   Buy Sample
BD9535MUV 3.0-28V 2ch Synchronous Buck converter(controller) VQFN032V5050   Buy Sample
BD9536FV 7.5-15V 2ch Synchronous Buck converter(controller) with Built-in Linear Regulator SSOP-B28   Buy Sample
BD9300F Single-output Step-up, Negative Voltage, Step-down Switching Regulators (Controller type) SOP14   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

PCB Layout Techniques of Buck Converter

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Efficiency of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Considerations for Power Inductors Used for Buck Converters