Downloading...
 
product-image
 

4.5-28V 3A 1ch Synchronous Buck converter with Built-in Linear Regulator - BD95513MUV

BD95513MUV is a switching regulator capable of supplying high current output (up to 3A) at low output voltages (0.7V to 5.0V) over a broad range of input voltages (4.5V to 28V). The regulator features an internal N-MOSFET power transistor for high efficiency and low space consumption, while incorporating ROHM's proprietary H3Reg™ control mode technology, yielding the industry's fastest transient response time against load changes. SLLM (Simple Light Load Mode) technology is also integrated to improve efficiency when powering lighter loads, as well as soft start, variable frequency, short-circuit protection with timer latch, over-voltage protection, and REF functions. This regulator is suited for PC applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD95513MUV-E2 Active VQFN032V5050 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 4.5
Vin1(Max.)[V] 28.0
Vout1(Min.)[V] 0.7
Vout1(Max.)[V] 5.0
Iout1(Max.)[A] 3.0
SW frequency(Max.)[MHz] 0.6
Light Load mode Yes
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 100
Features:
  • ・Internal low ON-resistance power N-MOSFET
    ・Internal 5V linear voltage regulator
    ・Integrated H3Reg™ DC / DC converter controller
    ・Selectable Simple Light Load Mode (SLLM),
    Quiet Light Load Mode (QLLM) and forced continuous mode
    ・Built-in thermal shutdown, low input, current overload,
    output over-and under-voltage protection circuitry
    ・Soft start function to minimize rush current during startup
    ・Adjustable switching frequency (f=200kHz to 1000 kHz)
    ・Built-in output discharge function
    ・Tracking function
    ・Internal bootstrap diode
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9S300MUF-C 2.7V to 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
BD9E104FJ 7.0 V to 26.0 V Input, 1 A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9V101MUF-LB 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET VQFN24FV4040   inquiry
BD70522GUL Nano Energy™ - Ultra Low Iq Buck Converter For Low Power Applications VCSP50L1C   Buy Sample
BD9E103FJ 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter SOP-J8   inquiry
BD9S400MUF-C 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive VQFN16FV3030   inquiry
New Products:
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Thermal Resistance

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Buck DC/DC Converter Recommended Inductor List

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)