BD9486F
Boost 1channel white LED driver For large LCDs

BD9486F is a high efficiency driver for white LEDs and is designed for large LCDs. BD9486F has a boost DCDC converter that employs an array of LEDs as the light source.
BD9486F has some protect functions against fault conditions, such as over-voltage protection (OVP), over current limit protection of DCDC (OCP), LED OCP protection, and Over boost protection (FBMAX). Therefore it is available for the fail-safe design over a wide range output voltage.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9486F-GE2
Status | Active
Package | SOP16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

18

Number of Outputs

1

Switching Frequency (Max.)[MHz]

0.8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10x6.2 (t=1.71)

Find Similar

Features:

・DCDC converter with current mode
・VOUT discharge function at shutdown
・LED protection circuit (Over boost protection, LED OCP protection)
・Over-voltage protection (OVP) for the output voltage Vout
・Adjustable soft start
・Adjustable oscillation frequency of DCDC
・Wide range of analog dimming 0.2V to 3.0V
・UVLO detection for the input voltage of the power stage
X

Most Viewed