Downloading...
 
product-image
 

White LED Driver for large LCD Panels - BD9428

BD9428 is a high efficiency driver for white LEDs and designed for large LCDs. This IC is built-in a boost DCDC converters that employ an array of LEDs as the light source. BD9428 has some protect function against fault conditions, such as the over-voltage protection (OVP), the over current limitprotection of DCDC (OCP), the short circuit protection (SCP), the open detection of LED string. Therefore BD9428 is available for the fail-safe design over a wide range output voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9428 Active DIP16 1000 1000 Tube Yes
 
Specifications:
Topology Boost
Number of Outputs 4
Vin(Min.)[V] 9.0
Vin(Max.)[V] 35.0
Output Current(Max.)[mA] 250.0
Frequency(Max.)[MHz] 0.8
Integrated FET No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • · Operating power supply voltage range: 9.0V to 35.0V
    · LED minimum current: 30mA
    · LED maximum current: 250mA
    · Oscillator frequency: 150kHz (RT=100kΩ)
    · Operating Current: 4.5mA (Typ.)
    · Operating temperature range: -40°C to +85°C
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance