Downloading...
 
product-image
 

6ch boost LED driver which constant setting can be shared by I²C control - BD9423EFV

BD9423EFV is a high efficiency driver for white LEDs and designed for large LCD panel. This IC is built-in high current drive and high responsibility type 6ch LED drivers and 1ch boost DCDC converter. BD9423EFV has some protect function against fault conditions, such as the over-voltage protection (OVP), LED OPEN and SHORT protection, the over current limit protection of DCDC (OCP). Therefore BD9423EFV is available for the fail-safe design over a wide range output voltage. Moreover the functions and the detection voltage can be controlled by the I²C. This enables for the constant setting of external parts to be shared by I²C control, nevertheless the different usage condition.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9423EFV-E2 Active HTSSOP-B40 2000 2000 Taping Yes
 
Specifications:
Topology Boost
Number of Outputs 6
Vin(Min.)[V] 9.0
Vin(Max.)[V] 35.0
Per Channel Drive(Max.)[mA] 400.0
Frequency(Max.)[MHz] 0.2
Integrated FET Yes
Dimming Analog
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Operating power supply voltage range: 9.0V to 35.0V
    • Oscillator frequency: 200kHz (RT=100kΩ)
    • Operating Current: 9mA (typ.)
    • Operating temperature range: -40°C to +85°C
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance