Downloading...
 
product-image
 

PFC Direct current resonance type White LED Driver for Large LCD - BD9412F

BD9412F is a current resonance type LED Driver with frequency-controlled LED current. It can connect to PFC directly and can use half-bridge structure reducing the number of external components. It incorporates some protection functions against fault conditions such as Over-Voltage Protection, LED Short Detection (IS Low Detection) and LED Open Detection (IS High Detection).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9412F-GE2 Active SOP18 2000 2000 Taping Yes
 
Specifications:
Topology PFC Direct Current Resonance
Number of Outputs 1
Vin(Min.)[V] 9.0
Vin(Max.)[V] 18.0
Frequency(Max.)[MHz] 0.3
LED Configuration 1
Dimming Analog
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • 20V High Rating Process
    • 1 Channel Push-pull Control
    • Current and Voltage Feedback by Driving Frequency
    • Adjustable Soft Start
    • Adjustable Timer Latch
    • Under-Voltage Detection for IC’s Power Line
    • Output Over-Voltage Protection
    • Output Error Signal from FAIL Terminal
    • Shift to Save Mode by STB Terminal
    • Burst Control by External PWM Signal
    • Analog Dimming by External DC Signal
    • Conversion Function from Pulse to DC
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance