Downloading...
 
product-image
 

White LED Driver for large LCD Panels (DCDC Converter type) - BD93941EFV

BD93941EFV is a high efficiency driver for white LEDs and designed for large LCDs. These ICs are built-in a boost DCDC converters that employ an array of LEDs as the light source. BD93941EFV has some protect function against fault conditions, such as the over-voltage protection (OVP), the over current limit protection of DCDC (OCP), the short circuit protection (SCP), the open detection of LED string. Therefore BD93941EFV is available for the fail-safe design over a wide range output voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD93941EFV-E2 Active HTSSOP-B20 2500 2500 Taping Yes
 
Specifications:
Topology Boost
Number of Outputs 4
Vin(Min.)[V] 9.0
Vin(Max.)[V] 35.0
Output Current(Max.)[mA] 200.0
Frequency(Max.)[MHz] 0.15
Dimming PWM
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • 4ch LED constant current driver and DC/DC converter
    • Maximum LED Current: 200mA
    • LED Feedback Voltage: 0.37V (@ADIM=2.5V)so lower heat. Adjustable Feed Back Voltage by following LED Current setting.
    • ±2% LED current accuracy (ADIM=2.5V, when each LED is set to 100mA)
    • Analog current (Linear) dimming at ADIM pin
    • LED pin rating 60V
    • Individual detection and individual LED OFF for both open and short circuits
    • Built-in ISET pin short-circuit protection circuit
    • Set Soft-Start time by external capacitor.
    • FET’s Gate (N pin) is driven by 5.8V swing
    • Built-in Vout discharge circuit for shutdown
    • Built-in Vout overvoltage protection (OVP) / reduced voltage protection (SCP) circuit
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance