Not Recommended for New Designs
BD9285F
Boost 1channel white LED driver For large LCDs
Not Recommended for New Designs
BD9285F
Boost 1channel white LED driver For large LCDs
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD9285F
Part Number |
|
|
---|---|---|
Ordering Part Number | BD9285F-GE2 | BD9486F-GE2 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOP18 | SOP16 |
Unit Quantity | 2000 | 2500 |
Minimum Packing Quantity | 2000 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Topology | Boost | Boost |
Number of Outputs | 1 | 1 |
Vin (Min.)[V] | 9.0 | 9.0 |
Vin (Max.)[V] | 18.0 | 18.0 |
Switching Frequency (Max.)[MHz] | 0.8 | 0.8 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 11.2x7.8 (t=2.01) | 10x6.2 (t=1.71) |
Show / Hide Parameters
X