Downloading...
 
product-image
 

Amplifier for Pyroelectric Infrared Sensor - BD9251FV

This is Amplifier for Pyroelectric Infrared Sensor, which is IC for Human Body Detector.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9251FV-E2 Active SSOP-B14 2500 2500 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.97
Vcc(Max.)[V] 6.0
Drain Voltage[V] 2.3
AMP1/AM2 Gain[dB] Max.46
Logic output CMOS level
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 70
Features:
  • ・Amplifier for sensor output
    ・Comparator for sensor output
    ・Built-in voltage regulator
    ・Built-in moving detector
 
 
Applications:
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks