Downloading...
 
product-image
 

1.5A Buck Converter LED Lighting Driver - BD9207FPS

BD9207FPS is a LED driver with built-in step-down switching regulator and incorporates the built-in switching MOS FET of Pch. Feedback voltage is as low as 0.2V and can suppress the loss on the sense resistance of LED. It is operated by PWM method with an oscillating frequency of 900 KHz and can use smaller coil than a switching regulator of low-frequency operation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9207FPS-E2 Active TO252S-5 2000 2000 Taping Yes
 
Specifications:
Topology Buck
Vin(Min.)[V] 8.0
Vin(Max.)[V] 35.0
Output Current(Max.)[mA] 1500.0
Frequency(Max.)[MHz] 0.9
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
Features:
  • ・Maximum switching current of 1.5A
    ・Built-in Pch switching MOS FET for high efficiency
    ・Low loss because feedback voltage is as low as 0.2V
    ・High oscillating frequency of 900KHz (Fixed)
    ・Built-in soft start function
    ・Built-in over current protection circuit (OCP)
    ・Built-in thermal shutdown circuit (TSD)
    ・ON/OFF of output is possible by STBY terminal.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BM521Q25F AC/DC controller IC for LED lighting Included 650V MOSFET SOP8   inquiry
BD521GOFJ AC/DC controller IC for LED lighting SOP-J8   inquiry
BD555BKFV AC/DC Controller IC for mains dimmable LED lighting SSOP-B14   Buy Sample
BM520Q15F AC/DC Controller IC for LED Lighting Included 650V MOSFET SOP8   Buy Sample
BD550FHG AC/DC Controller IC for non-dimmable LED lighting SSOP6   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance