BD9161FVM-LB
2.5-4.5V 0.6A 1ch Buck Converter

This is the product guarantees long life cycle in Industrial market.
ROHM’s high efficiency step-down switching regulator BD9161FVM-LB is a power supply designed to produce 1.2volts (low voltage) from 3.3volts power supply line. Offers high efficiency with our original pulse skip control technology and synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.

Product Detail

 
Part Number | BD9161FVM-LBTR
Status | Active
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

4.5

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1

Vout1(Max.)[V]

3.3

Iout1(Max.)[A]

0.6

SW frequency(Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・Long Life Cycle Product for Industrial Applications.
・Fast Transient Response with Current Mode PWM Control System.
・Highly Efficiency with Synchronous Rectifier. (Nch/Pch FET)
・100% Duty Ratio.
・Soft-Start Function.
・Thermal Protection and ULVO Functions.
・Short-Current Protection Circuit with Time Delay Function.
・Shutdown Function.
X

Most Viewed