Downloading...

Input 3.5 V to 36 V Output 2.5A 1ch Step-Down Regulator - BD90620EFJ-C

BD90620EFJ-C is a step-down switching regulator controllers with integrated POWER MOS FET and has the capability to withstand high input voltage, providing a free setting function of operating frequency with external resistor. This switching regulator controller features a wide input voltage range (3.5 V to 36 V) and operating temperature range (-40 °C to +125 °C). Furthermore, an external synchronization input pin enables synchronous operation with external clock.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD90620EFJ-CE2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
ch 1
Integrated FET / Controller Integrated FET
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Nonsynchronous
Vin1(Min.)[V] 3.5
Vin1(Max.)[V] 36.0
Vout1(Min.)[V] 0.8
Vout1(Max.)[V] 36.0
Iout1(Max.)[A] 2.5
SW frequency(Max.)[MHz] 0.6
Light Load mode No
EN No
PGOOD No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • Integrated Pch POWER MOSFET
    • Low Dropout: 100% ON Duty Cycle
    • External Synchronization Enabled
    • Soft Start Function: 1.38ms (f=500kHz)
    • Current Mode Control
    • Over Current Protection
    • Low Supply Voltage Error Prevention
    • Thermal Shut Down Protection
    • Short Circuit Protection
    • High power HRP7 package mounted
    • Compact and High power HTSOP-J8 package mounted
    • AEC-Q100 Qualified
    • Load dump up to 42V.
 
 
Applications:
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Buck DC/DC Converter Recommended Inductor List