Downloading...

3.9 to 30V, 2ch Synchronous Rectification Step-Down Controller - BD9015KV-M

The BD9015KV-M and BD9016KV-M are high performance synchronous rectification switching controllers with wide input range and dual channel output. The synchronous rectification method comes with high efficiency making controller ideal for eco-designs(low power consumption) of numerous electronics. All channels have enable pins, soft start functionality and power good outputs. Startup and shutdown can be controlled independently. An integrated PLL circuit can be synchronized to an external 250kHz to 600kHz clock signal.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD9015KV-ME2 Active VQFP48C 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
ch 2
Integrated FET / Controller Controller
Buck / Boost / Buck-Boost / Inverting Buck
Synchronous / Nonsynchronous Synchronous
Vin1(Min.)[V] 3.9
Vin1(Max.)[V] 30.0
Vout1(Min.)[V] 0.8
Vout1(Max.)[V] 10.0
Vin2(Min.)[V] 3.9
Vin2(Max.)[V] 30.0
Vout2(Min.)[V] 0.8
Vout2(Max.)[V] 10.0
SW frequency(Max.)[MHz] 0.55
Light Load mode No
EN Yes
PGOOD Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • N channel MOSFET direct drive
    • Synchronous rectification for increased efficiency
    • Acceptable Low ESR ceramic capacitor at output
    • Integrated PLL circuit for external synchronization; 250kHz to 600kHz
    • Current mode control
    • High side MOSFET current sensing
    • Pre-bias functionality
    • Independent ON/OFF control for all channels
    • At Max Duty the oscillation frequency is slowed down to 1/5, reducing the input/output voltage difference.
    • Low voltage and over voltage detection circuit at all outputs
      When the over voltage is detected, the L-side FET is OFF (BD9015KV-M). The L-side FET is ON (BD9016KV-M).
      Low side FET is ON (BD9016KV-M)
    • Power good indicator pin (PGOOD)
    • Integrated overcurrent protection with self recovery.
 
 
 
 
Technical Data
Application Note

Capacitor Calculation for Buck converter IC

Application Note

Inductor Calculation for Buck converter IC

Application Note

Resistor Value Table to set Output Voltage of Buck Converter IC

Application Note

Thermal Resistance

Application Note

PCB Layout Techniques of Buck Converter

Application Note

The Important Points of Multi-layer Ceramic Capacitor Used in Buck Converter circuit

Application Note

Calculation of Power Loss (Synchronous)

Application Note

Considerations for Power Inductors Used for Buck Converters

Application Note

Snubber Circuit for Buck Converter IC

Application Note

Efficiency of Buck Converter