4.0-5.5V 1.2A 1ch Buck converter - BD8966FVMROHM's high efficiency step-down switching regulator BD8966FVM / 8964FVM / 8963EFJ / 8960NV is a power supply designed to produce a low voltage including 1 volts from 5.5 / 3.3 volts power supply line. Offers high efficiency with synchronous rectifier. Employs a current mode control system to provide faster transient response to sudden change in load.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Grade | Standard |
ch | 1 |
Integrated FET / Controller | Integrated FET |
Buck / Boost / Buck-Boost / Inverting | Buck |
Synchronous / Nonsynchronous | Synchronous |
Vin1(Min.)[V] | 4.0 |
Vin1(Max.)[V] | 5.5 |
Vout1(Min.)[V] | 1.0 |
Vout1(Max.)[V] | 2.5 |
Iout1(Max.)[A] | 0.8 |
SW frequency(Max.)[MHz] | 1.0 |
Light Load mode | No |
EN | Yes |
PGOOD | No |
Operating Temperature (Min.)[°C] | -25 |
Operating Temperature (Max.)[°C] | 85 |
- ・1ch Switching Regulator
・Offers fast transient response with current mode PWM control system.
・Offers highly efficiency for all load range with synchronous rectifier (Nch / Pch FET)
・Incorporates soft-start function.
・Incorporates thermal protection and ULVO functions.
・Incorporates short-current protection circuit with time delay function.
・Incorporates shutdown function. Icc=0μA(Typ.)
![]() |
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD9S300MUF-C | 2.7V to 5.5V Input, 3A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive | VQFN16FV3030 | inquiry | |
BD9E104FJ | 7.0 V to 26.0 V Input, 1 A Integrated MOSFET Single Synchronous Buck DC/DC Converter | SOP-J8 | inquiry | |
BD9V101MUF-LB | 16V to 60V, 1A 1ch 2.1MHz Synchronous Buck Converter Integrated FET | VQFN24FV4040 | Buy Sample | |
BD70522GUL | Nano Energy™ - Ultra Low Iq Buck Converter For Low Power Applications | VCSP50L1C | Buy Sample | |
BD9E103FJ | 7V to 28V Input, 1.5A Integrated MOSFET Single Synchronous Buck DC/DC Converter | SOP-J8 | Buy Sample | |
BD9S400MUF-C | 2.7V to 5.5V Input, 4A Integrated MOSFET Single Synchronous Buck DC/DC Converter For Automotive | VQFN16FV3030 | Buy Sample |
This application note explains the calculation of external capacitor value for buck converter IC circuit.
This application note covers the steps required in choosing the inductor and to calculate the value used in buck regulator IC circuits.
This Application Note offers reference table to easily set resistor values for output voltage with various internal reference voltages VREF.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Major problems that arise from in appropriate layout may cause increase in noise superposed by output and switching signal, the deterioration of regulator, and also lack of stability...
Using unmatched MLCC may not obtain required target characteristics for power supply circuit and may cause abnormal operation. This application note explains the important points while using MLCC.
This application note describes how to obtain the power loss required to calculate the temperature of a semiconductor device. Temperature control is important to ensuring product reliability.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
This application note explains the features and things to consider when shopping for power inductors.
In buck converter ICs, many high-frequency noises are generated at switch nodes. A snubber circuit provides one way of eliminating such harmonic noise. This application note explains how to set up the RC snubber circuits.
This application note explains power loss factors and methods for calculating them. It also explains how the relative importance of power loss factors depends on the specifications of the switching power source.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
For ICs