Downloading...
 
product-image
 

Step-up and inverted Output Power Supply for TFT-LCD Displays - BD83854MUV

BD83854MUV is a step-up switching regulator and charge pump inverter for small TFT-LCD Displays. It has a wide input voltage range of 2.5V to 4.5V that is suitable for portable applications. In addition, its small package design is ideal for miniaturizing the power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD83854MUV-E2 Active VQFN20PV3535 2500 2500 Taping Yes
 
Specifications:
Grade Standard
ch 2
Vin1(Min.)[V] 2.5
Vin1(Max.)[V] 4.5
SW frequency(Max.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Wide input voltage range of 2.5V to 4.5V
    • High frequency operation
    • Output Discharge Independent ON/OFF signal(STBYP, STBYN)
    • Circuit protection: Over Current Protection (OCP), Short Current Protection (SCP), Under Voltage Lock Out (UVLO), Thermal Shutdown (TSD)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81870EFV-M Step-up / Inverted 2ch Switching Regulator HTSSOP-B20   Buy Sample
BM81810MUV-M Automotive Panel Power Management IC VQFN32SV5050 - Buy Sample
BD81842MUV-M Automotive Panel Power Management IC VQFN24SV4040   inquiry
BM81110MUW 12V Input Multi-Channel System Power Supply IC VQFN40W6060A   Buy Sample
BD8174MUV Output voltage fixed-type Multi-channel System Power Supply IC VQFN048V7070   inquiry
BM81004MUV 12V Input Multi-Channel System Power Supply IC VQFN48V7070A   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance