BD83850GWL
Boost and Inverted Output Power Supply for TFT-LCD Displays
BD83850GWL
BD83850GWL
Boost and Inverted Output Power Supply for TFT-LCD Displays
BD83850GWL is a boost switching regulator and charge pump inverter for small TFT-LCD Displays. It has a wide input voltage range of 2.5V to 4.5V that is suitable for portable applications. In addition, its small package design is ideal for miniaturizing the power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD83850GWL-E2
Status |
Recommended
Package |
UCSP50L1C
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
2
Integrated FET / Controller
Integrated FET
Topology
Boost / Inverting
Synchronous / Nonsynchronous
Non-synchronous
Vin1(Min.)[V]
2.5
Vin1(Max.)[V]
4.5
Vout1(Min.)[V]
4.9
Vout1(Max.)[V]
5.1
Iout1(Max.)[A]
0.05
SW frequency(Max.)[MHz]
1
EN
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.8x1.5 (t=0.57)
Features:
- Wide input voltage range of 2.5V to 4.5V
- High frequency operation
- Output Discharge Independent ON/OFF signal(STBYP, STBYN)
- Circuit protection