Downloading...
 
product-image
 

12ch LED Driver IC with 3-line Serial Interface - BD8379FV-M

The BD8379FV-M is a serial-in parallel-out controlled LED driver with 35V output voltage rating. With the input of 3-line serial data, it turns the 2ch open drain output on/off. Due to its compact size, it is optimal for small space.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8379FV-ME2 Active SSOP-B20 2500 2500 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 12
Dimming PWM
Per Channel Drive(Max.)[mA] 50.0
Vout(Max.)[V] 35.0
Data Input 3-wire
LED Open Detection No
Vin(Min.)[V] 3.0
Vin(Max.)[V] 5.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Open Drain Output.
    ・3-line Serial Control + Enable Signal.
    ・Cascade Connection Compatible.
    ・SSOP-B20 Package.
    ・Internal 12ch Power Transistor.
    ・Output Slew Rate Typical 20V/μs (for Low EMC Noise).
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8378FV-M 8ch LED Driver IC with 3-line Serial Interface SSOP-B16   Buy Sample
BD83740HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   inquiry
BD18340FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD18341FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD8379EFV-M 12ch LED Driver IC with 3-line Serial Interface HTSSOP-B20   Buy Sample
BD2808MUV-M 24ch Constant Current LED Driver IC with 2-line Serial Interface VQFN48MCV070   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance