Downloading...
 
product-image
 

50V 500mA 1-Channel LED Source Driver for Automotive - BD8374EFJ-M

BD8374EFJ-M is a LED source driver with the capability of withstanding high input voltage (50V Max.). The fixed current output is possible by PWM brightness, and it is suitable for automotive LED drive. It is built into LED open/short protection and overheating protection at over voltage, and high reliability can be achieved. When driving two or more LED by using two or more LSI, it can be done to control LED all together turning off even if LED causes short/open in a certain row.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8374EFJ-ME2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 1
Dimming PWM
Per Channel Drive(Max.)[mA] 500.0
LED Open Detection Yes
Vin(Min.)[V] 4.5
Vin(Max.)[V] 42.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・AEC-Q100 Qualified
    ・Variable form Constant-Current Source Driver
    ・PWM Dimming Function
    ・CR Timer for PWM Dimming Function Integrated
    ・LED Open/Short Protective Circuit Function Integrated
    ・Overvoltage Mute and Temperature Protection Functions Integrated
    ・Abnormal Output Detection and Output Functions(PBUS)
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8378FV-M 8ch LED Driver IC with 3-line Serial Interface SSOP-B16   Buy Sample
BD83740HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   inquiry
BD18340FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD18341FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   Buy Sample
BD8379EFV-M 12ch LED Driver IC with 3-line Serial Interface HTSSOP-B20   Buy Sample
BD2808MUV-M 24ch Constant Current LED Driver IC with 2-line Serial Interface VQFN48MCV070   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance