Downloading...

50V 500mA 1ch Source Driver for Automotive - BD83740HFP-M (New)

BD83740HFP-M is 50V-withstanding LED source drivers. Most suitably for Automotive LED driving, it can control light through PWM of constant current output. Having LED open detective function and overvoltage mute function integrated, it can deliver high reliability. Also by utilizing our patented PBUS function, it is possible to turn OFF all LEDs in case where a row of LEDs are opened if multiple rows of LEDs are driven through multiple number of the ICs.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD83740HFP-MTR Active HRP7 2000 2000 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 1
Dimming PWM
Per Channel Drive(Max.)[mA] 500.0
LED Open Detection Yes
Vin(Min.)[V] 4.5
Vin(Max.)[V] 42.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • Variable form Constant-Current Source Driver
    • PWM Dimming Function
    • CR Timer for PWM Dimming Function Integrated
    • LED Open detective Function Integrated
    • Overvoltage Mute and Temperature Protection Functions Integrated
    • Abnormal Output Detection and Output Functions (PBUS)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance