Downloading...
 
product-image
 

50V 500mA 1ch Source Driver for Automotive - BD83733HFP-M

BD83733HFP-M is the 50V tolerant LED current driver. Suitable for Automotive LED applications, it can control light through constant current output with control using PWM. Having LED open/short detective circuit and LED current de-rating functions integrated, it can deliver high reliability. By utilizing Rohm's patented PBUS function, it is possible to turn OFF all LEDs when a row of LEDs are short/open-circuited if multiple number of the ICs are used In case the LED connected to the output IOUT terminal has 2 LEDs in series, BD83732HFP-M has to be used, in case of 3 LEDs in series - BD83733HFP-M.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD83733HFP-MTR Active HRP7 2000 2000 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 1
Per Channel Drive(Max.)[mA] 500.0
LED Open Detection Yes
Vin(Min.)[V] 4.5
Vin(Max.)[V] 42.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • Variable form Constant-Current Source Driver
    • PWM Dimming Function
    • LED constant current set by external resistor
    • LED Current De-rating Function
    • LED Open/Short detection
    • Disable LED Open Detection at low power supply
    • Temperature Protective
    • Abnormal Output Detection and Output Functions (PBUS)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8378FV-M 8ch LED Driver IC with 3-line Serial Interface SSOP-B16   Buy Sample
BD83740HFP-M 50V 500mA 1ch Source Driver for Automotive HRP7   inquiry
BD18340FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   inquiry
BD18341FV-M Constant Current Controller for Automotive LED Lamps SSOP-B16   inquiry
BD8379EFV-M 12ch LED Driver IC with 3-line Serial Interface HTSSOP-B20   Buy Sample
BD2808MUV-M 24ch Constant Current LED Driver IC with 2-line Serial Interface VQFN48MCV070   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance