BD8306MUV
1.8-5.5V 1A 1ch Buck-Boost converter

ROHM’s highly-efficient buck-boost converter BD8306MUV produces step-up/down output voltage including 3.3 V from two-cell or three-cell alkaline battery, or one-cell lithium-ion battery with just one inductor. This IC adopts an original step-up/down drive system and creates a higher efficient power supply than conventional Sepic-system or H-bridge system switching regulators.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8306MUV-E2
Status | Recommended
Package | VQFN016V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck / Boost

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

1.8

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1.8

Vout1(Max.)[V]

5.2

Iout1(Max.)[A]

2

SW frequency(Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

・Highly-efficient step-up/down DC/DC converter to be constructed just with one inductor.
・Input voltage 1.8V-5.5V
・Output current 1 A at 3.3V 700mA at 5.0V(Input voltage 2.8V-5.5V)
・Incorporates soft-start function.
・Incorporates timer latch system short protecting function.
・High heat radiation surface mounted package: VQFN016V3030

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD8306MUV-EVK-001
    • BD8306MUV-EVK-001 uses ROHM’s highly-efficient Buck-Boost DC/DC Converter IC BD8306MUV and outputs 3.3V from 2.8V to 5.5V input voltage with one coil.

  • User Guide
X

Most Viewed