Downloading...
 
product-image
 

3ch System Motor Driver ICs For Car Audio - BD8271EFV

BD8271EFV is 3ch power driver developed for driving stepper motor and DC motor (or actuator coil). Blu-ray's motor & coil can be driven, when used along with 6ch DVD power driver.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8271EFV-E2 Active HTSSOP-B24 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Usage CD / DVD
Number of Channels 3.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ·Each driver of SLED (2ch) and Actuator (1ch) are installed in a single-chip.
    ·ON/OFF and the standby mode of 3ch can be selected using two control terminals.
    ·Built-in triangular wave generator circuit.
    ·Adopts HTSSOP-B24 package that has high power dissipation.
    ·Built-in thermal shutdown function.
    ·Highly effective SLED driver with PWM drive system.
    ·Built-in 2ch SLED driver that corresponds to the
    stepper motor drive.
    ·The actuator driver is linear BTL type.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD8263EFV-M 4.5ch System Motor Driver for Car AV HTSSOP-B28   inquiry
BD8205EFV-M 5ch System Motor Driver for Car AV HTSSOP-B24   Buy Sample
BD7763EFV System Motor Driver IC for Half Height Drive (Sensor less) HTSSOP-B54   Buy Sample
BD8255MUV-M 6ch System Motor Driver For Car AV VQFN48SV7070   Buy Sample
BD8256EFV-M 9ch System Motor Driver For Car AV HTSSOP-B54   Buy Sample
BD8266EFV-M 4ch System Motor Driver for Car Audio HTSSOP-B24   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance