Home | Motor / Actuator Drivers | ODD | BD8266EFV-M
 
Downloading...

4ch System Motor Driver for Car Audio - BD8266EFV-M

BD8266EFV-M is BTL driver of 5 inputs and 4 outputs for Car CDs developed for SPINDLE motor (CH1), SLED/LOADING motor (CH2) and coil drive for actuator(CH3:TRAKING CH4:FOCUS).

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8266EFV-ME2 Active HTSSOP-B24 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q100
Usage CD / DVD
Number of Channels 4.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • · Drive at PowVCC=5V and 8V with wide Maximum Output Amplitude .
    · Built-in thermal shutdown circuit.
    · PowVCC1 and PowVCC2 are independent, and an efficient drive is possible.
      · PowVCC1 : for SPINDLE&SLED/LOADING.
      · PowVCC2 : for TRAKING & FOCUS.
    · Switches SLED/LOADING input by CNT terminal.
    · Incorporates mute function by CNT terminal and MUTE terminal.
    · Preventing the overcurrent to the load by the FOCUS Over Current Protection (OCP) function.
    · AEC-Q100 Qualified
 
 
Applications:
 
 
Recent Clicks:
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance