Home | Motor / Actuator Drivers | ODD | BD8253EFV-M
 
Downloading...
 
product-image
 

6ch System Motor Driver for Car AV - BD8253EFV-M (New)

BD8253EFV-M is a 6-ch motor driver system developed for driving coil actuator (2ch), SLED motor (2ch), loading motor and three phase motor for spindle. It can drive motor and coil of the DVD drive.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8253EFV-ME2 Active HTSSOP-B54 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q100
Usage CD / DVD / BD
Number of Channels 6.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • AEC-Q100 Qualified
    • Two Control Pins For Each Driver ON/OFF, Standby Mode And Brake Mode For Spindle
    • High Efficiency At 180° PWM For Spindle Driver
    • Built In Current Limit, Hall Bias, FG and Reverse Protect Circuit For Spindle
    • Built-in 2-channel Stepping Motor Driver For SLED
    • Built-in VCC Short And GND Short Circuit Protection For Loading Driver
    • Built-in Over Current Protection Circuit For Actuator Driver
 
 
Recent Clicks:
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance