Downloading...
 
product-image
 

4ch System Motor Driver ICs For Car Audio - BD8226EFV

BD8226EFV is a 5-input, 4-output BTL driver developed for driving Spindle motor (CH1), Sled/Loading motor (CH2) and the actuator coils (CH3:Tracking coil, CH4:Focus coil). This IC can be used for CD and DVD applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8226EFV-E2 Active HTSSOP-B24 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Usage CD / DVD
Number of Channels 4.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・4CH BTL Driver
    ・Has wide dynamic range
    ・Built-in thermal shutdown circuit
    ・Separating Vcc into Pre and Power (Power divides into CH1/2 and CH3/4) can improve efficiency.
    ・Switches CH2 input using Control input terminal (CNT)
    ・Incorporates mute function using CNT and MUTE terminals
    ・Built-in variable regulator control
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance