Downloading...
 
product-image
 

1ch High Side Switch ICs for USB Devices and Memory Cards - BD82061FVJ

Single channel high side switch IC for USB port is a high side switch having over current protection used in power supply line of universal serial bus (USB). N-channel power MOSFET of low on resistance and low supply current are realized in this IC.And, over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD82061FVJ-E2 Active TSSOP-B8J 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 110.0
ON Resistance [mΩ] 70
Channel Number [ch] 1
Control Input Logic Active Low
Over Current Detect [A] 1.5 to 3.0
Output Turn on Time [ms] 0.8
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 15.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low on resistance 70mΩ MOSFET Switch
    ・1A Continuous current load
    ・Active "Low" control logic
    ・Soft start circuit
    ・Over current detection
    ・Thermal shutdown
    ・Under voltage lockout
    ・Open drain error flag output
    ・Reverse-current protection when power switch off
    ・TSSOP-B8J Package
    ・ESD protection
 
 
Technical Data
Application Note

Thermal Resistance