Not Recommended for New Designs
BD8205EFV-M
5ch System Motor Driver for Car AV
BD8205EFV-M
Not Recommended for New Designs
BD8205EFV-M
5ch System Motor Driver for Car AV
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD8205EFV-ME2
Status |
Not Recommended for New Designs
Package |
HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Usage
Car Audio
Number of Channels
5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
7.8x7.6 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- 5CH BTL Driver
- POWVCC1 for CHs 1, 2, and 3 (DC motors) and POWVCC2 for CHs 4 and 5 (actuator) are independent for efficient drive configuration.
- Built-in protection functions
(TSD, UVLO, BIAS Drop Mute) - AEC-Q100 Qualified