Downloading...
Current Limit High Side Switch IC - BD82054QVZ (New)BD82054QVZ is Single Channel High Side Switch ICs employing N-channel power MOSFET with low On Resistance for the power supply line of universal serial bus (USB). It has a built-in over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit.
|
|||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Supply Voltage(Min.)[V] | 2.7 |
Supply Voltage(Max.)[V] | 5.5 |
Current consumption(Typ.)[µA] | 110.0 |
ON Resistance [mΩ] | 63 |
Channel Number [ch] | 1 |
Control Input Logic | Active High |
Over Current Detect [A] | 2.10 to 3.50 |
Output Turn on Time [ms] | 0.6 |
Thermal Shut Down | Recovery |
Flag Output Delay at Over Current [ms] | 7.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- Over-Current Threshold: 2.80A
- Control Input Logic: Active-High
- Output Discharge Function
- Reverse Current Protection when Power Switch Off
- Thermal Shutdown
- Open-Drain Fault Flag Output
- Under-Voltage Lockout
- OCD Fast Response
- Soft-Start Circuit
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD82048QVZ | Current Limit High Side Switch IC | SMMP006Z2020 | inquiry | |
BD82049QVZ | Current Limit High Side Switch IC | SMMP006Z2020 | inquiry | |
BD82051QVZ | Current Limit High Side Switch IC | SMMP006Z2020 | inquiry | |
BD82052QVZ | Current Limit High Side Switch IC | SMMP006Z2020 | inquiry | |
BD82053QVZ | Current Limit High Side Switch IC | SMMP006Z2020 | inquiry | |
BD82055QVZ | Current Limit High Side Switch IC | SMMP006Z2020 | inquiry |
New Products:
ROHM Semiconductor reserves the right to change the specifications at any time. |
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs