Downloading...

Current Limit High Side Switch IC - BD82051QVZ (New)

BD82051QVZ is Single Channel High Side Switch ICs employing N-channel power MOSFET with low On Resistance for the power supply line of universal serial bus (USB). It has a built-in over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD82051QVZ-E2 Active SMMP006Z2020 4000 4000 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 110.0
ON Resistance [mΩ] 63
Channel Number [ch] 1
Control Input Logic Active Low
Over Current Detect [A] 1.24 to 2.06
Output Turn on Time [ms] 0.6
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 7.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Over-Current Threshold: 1.65A
    • Control Input Logic: Active-Low
    • Output Discharge Function
    • Reverse Current Protection when Power Switch Off
    • Thermal Shutdown
    • Open-Drain Fault Flag Output
    • Under-Voltage Lockout
    • OCD Fast Response
    • Soft-Start Circuit
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD82048QVZ Current Limit High Side Switch IC SMMP006Z2020   inquiry
BD82049QVZ Current Limit High Side Switch IC SMMP006Z2020   inquiry
BD82052QVZ Current Limit High Side Switch IC SMMP006Z2020   inquiry
BD82053QVZ Current Limit High Side Switch IC SMMP006Z2020   inquiry
BD82054QVZ Current Limit High Side Switch IC SMMP006Z2020   inquiry
BD82055QVZ Current Limit High Side Switch IC SMMP006Z2020   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance