Downloading...

2.4A Current Limit High Side Switch ICs - BD82006FVJ-M

BD82006FVJ-M is the low on-resistance N-Channel MOSFET high-side power switch optimized for Universal Serial Bus (USB) applications. BD82006FVJ-M is equipped with the function of over-current protection, thermal shutdown, under-voltage lockout and soft-start.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD82006FVJ-MGE2 Active TSSOP-B8J 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 110.0
ON Resistance [mΩ] 70
Channel Number [ch] 1
Control Input Logic Active High
Over Current Detect [A] 1.5 to 3.0
Output Turn on Time [ms] 0.8
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 15.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • AEC-Q100 Qualified
    • Built-in Low ON-Resistance (Typ 70mΩ) N-Channel MOSFET
    • Current Limit Threshold 2.4A
    • Over-Current Protection
    • Thermal Shutdown
    • Open-Drain Fault Flag Output
    • Under-Voltage Lockout Protection
    • Soft-Start Circuit
    • Reverse Current Protection when Power Switch Off
    • TTL Enable Input
 
 
Technical Data
Application Note

Thermal Resistance