BD82001FVJ-LB
1ch High Side Switch ICs for USB Devices and Memory Cards

This is the product guarantees long time support in Industrial market. Single channel high side switch IC for USB port is a high side switch having over current protection used in power supply line of universal serial bus (USB). N-channel power MOSFET of low on resistance and low supply current are realized in this , over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.

Product Detail

 
Part Number | BD82001FVJ-LBE2
Status | Active
Package | TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

110

ON Resistance [mΩ]

70

Channel Number [ch]

1

Control Input Logic

Active High

Over Current Detect [A]

1.0 to 2.0

Output Turn on Time [ms]

0.8

Thermal Shut Down

Recovery

Flag Output Delay at Over Current [ms]

15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x4.9 (t=1.1)

Find Similar

Features:

· Long time support a product for Industrial applications.
· Low on resistance 70mO MOSFET Switch
· 0.5A Continuous current load
· Active "High" control logic
· Soft start circuit
· Over current detection
· Thermal shutdown
· Under voltage lockout
· Open drain error flag output
· TSSOP-B8J Package
· ESD protection
X

Most Viewed