Downloading...

Output voltage fixed-type Multi-channel System Power Supply IC - BD8174MUV

The BD8174MUV is a system power supply IC that generates 6 power supply channels required by TFT-LCD panels on a single chip. Output voltage and sequence is fixed so that it is possible to control output with few external components.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8174MUV-E2 Active(Inquiry) VQFN048V7070 1500 1500 Taping Yes
 
Specifications:
Grade Standard
Vin1(Min.)[V] 10.0
Vin1(Max.)[V] 14.0
SW frequency(Max.)[MHz] 0.7
Output Source Voltage[V] to 18
Output Logic Voltage[V] 3.3
Output Logic Voltage2[V] 1.2/1.5/1.8
Output Gate Voltage[V] + 35.2 / - 6.0
Start up Sequence Circuit Yes
VCOM[ch] 1
Auto Data Read No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • Step-up DC/DC converter with built-in 3A FET
    • Synchronous step-down DC/DC converter
      with built-in 2A FET
    • High Voltage LDO (50mA)
    • Low Voltage LDO (400mA)
    • Positive/ Negative charge pumps (Integrated-diode)
    • 10bit DAC 4CH
    • VCOM amplifier
    • Gate shading function
    • All-output shut down function
    • Power Good function
    • Fixed Frequency (700kHz)
    • Protection circuit :Under-voltage lockout protection circuit
      Thermal shutdown circuit
      Over current protection circuit
      Over voltage protection circuit
      Timer-latch type short-circuit protection circuit
    • Constant startup sequence
    • VQFN048V7070 package
 
 
Technical Data
Application Note

Thermal Resistance