Downloading...
 
product-image
 

Multi-channel System Power Supply ICs for Large PANEL - BD8165MUV

The BD8165MUV is a highly integrated system power supply for the TFT-LCD panels. Incorporates 5 Channel Voltage-Regulators and VCOM OP-AMP. The control input and power good output are built-in, and it is possible to change the sequence control by changing the connection. Moreover, it is a specification used easily because attached circuits of an input switch, short protection, and the protection detection output, etc. have been enhanced, too.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8165MUV-E2 Active VQFN048V7070 1500 1500 Taping Yes
 
Specifications:
Grade Standard
Vin1(Min.)[V] 4.2
Vin1(Max.)[V] 14.0
SW frequency(Max.)[MHz] 0.65
Output Source Voltage[V] to 18
Output Logic Voltage[V] Variable
Output Logic Voltage2[V] Variable
Output Gate Voltage[V] Variable
Start up Sequence Circuit Yes
VCOM[ch] 1
Auto Data Read No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Incorporates a step-up DC / DC converter. (3A)
    ・Incorporates two step-down DC / DC converters. (2A)
    ・Incorporates two LDO regulator. (500mA, 100mA)
    ・1ch VCOM.
    ・Incorporates positive and negative-side charge pumps.
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81870EFV-M Step-up / Inverted 2ch Switching Regulator HTSSOP-B20   Buy Sample
BM81810MUV-M Automotive Panel Power Management IC VQFN32SV5050 - Buy Sample
BD81842MUV-M Automotive Panel Power Management IC VQFN24SV4040   Buy Sample
BM81110MUW 12V Input Multi-Channel System Power Supply IC VQFN40W6060A   Buy Sample
BD8174MUV Output voltage fixed-type Multi-channel System Power Supply IC VQFN048V7070   inquiry
BM81004MUV 12V Input Multi-Channel System Power Supply IC VQFN48V7070A   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance