Downloading...
 
product-image
 

Multi-channel System Power Supply ICs for Large PANEL - BD8160AEFV

The BD8160AEFV is a system power supply for the TFT-LCD panels used for liquid crystal TVs. Incorporates two high-power FETs with low on resistance for large currents that employ high-power packages, thus driving large current loads while suppressing the generation of heat. A charge pump controller is incorporated as well, thus greatly reducing the number of application components.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8160AEFV-E2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vin1(Min.)[V] 8.0
Vin1(Max.)[V] 18.0
SW frequency(Max.)[MHz] 0.75
Output Source Voltage[V] to 18
Output Logic Voltage[V] Variable
Output Logic Voltage2[V] -
Output Gate Voltage[V] Variable
Start up Sequence Circuit Yes
Auto Data Read No
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Incorporates a step-up DC / DC converter.
    ・Incorporates a step-down DC / DC converter.
    ・Incorporates positive and negative-side charge pumps.
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81870EFV-M Step-up / Inverted 2ch Switching Regulator HTSSOP-B20   Buy Sample
BM81810MUV-M Automotive Panel Power Management IC VQFN32SV5050 - Buy Sample
BD81842MUV-M Automotive Panel Power Management IC VQFN24SV4040   Buy Sample
BM81110MUW 12V Input Multi-Channel System Power Supply IC VQFN40W6060A   Buy Sample
BD8174MUV Output voltage fixed-type Multi-channel System Power Supply IC VQFN048V7070   inquiry
BM81004MUV 12V Input Multi-Channel System Power Supply IC VQFN48V7070A   Buy Sample
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.