BD8149MUV
High precision Gamma Correction ICs with built-in DAC

The feature of gamma voltage generated IC BD8149MUV provides a single-chip solution with a high-precision 10-bit DAC setting controlled by I²C serial communications interface and a Buffer AMP (12ch). EEPROM auto-read function is also incorporated.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8149MUV-E2
Status | Active
Package | VQFN032V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vin1(Min.)[V]

2.1

Vin1(Max.)[V]

3.6

Buffer for Gamma[ch]

12

Clock Frequency[MHz]

0.4

DAC[bit]

10

Serial I/F

I2C

Auto Data Read

Yes

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x5 (t=1)

Find Similar

Features:

・ Single-chip design realizes fewer components
・ Built in 10bit DAC
・ Built in DAC output buffer amplifier (12ch)
・ Double Register synchronous switching function (SEL)
・ I²C interface (SDA, SCL) STANDARD-MODE, FAST-MODE changeable
・ EEPROM auto-read function
・ Thermal Shut Down circuit
8) Under Voltage Lock Out circuit
9) Power ON Reset circuit
10) Input tolerant (SDA, SCL, EN, EN_AR, SEL)
11) VQFN032V5050 package
X

Most Viewed