Downloading...
 
product-image
 

4-Channel Buck-Boost White LED Driver for up to 40 LEDs - BD8119FM-M

BD8119FM-M is a white LED driver with the capability of withstanding high input voltage (36V Max.). This driver has 4-ch constant-current drivers integrated in 1-chip, which each channel can draw up to 150mA max, so that high brightness LED driving can be realized. Furthermore, a current-mode buck-boost DC/DC controller is also integrated to achieve stable operation against unstable car-battery voltage input and also to remove the constraint of the number of LEDs in series connection. The brightness can be controlled by either PWM or Linear techniques.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD8119FM-ME2 Active HSOP-M28 1500 1500 Taping Yes
 
Specifications:
Topology Buck-Boost
Number of Outputs 4
Vin(Min.)[V] 5.0
Vin(Max.)[V] 30.0
Output Current(Max.)[mA] 600.0
Vout(Max.)[V] 36.0
Frequency(Max.)[MHz] 0.55
LED Configuration 4 x 10
Integrated FET No
Dimming PWM / Analog
Iq(Typ.)[mA] 7.0
Ishutdown(Typ.)[µA] 4.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 95
Features:
  • ・Input voltage range is 5.0 to 30 V
    ・Integrated buck-boost current-mode DC/DC converter
    ・Four integrated LED current driver channels (150mA max. each channel)
    ・PWM Light Modulation (Minimum Pulse Width 25µs)
    ・Built-in protection functions (UVLO, OVP, TSD, OCP, SCP)
    ・Abnormal status detection function (OPEN/ SHORT)
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD81A74MUV-M 4ch White LED Driver Built-in Current Driver Buck-Boost and Boost DC/DC Controller for Automotive VQFN28SV5050   inquiry
BD81A74EFV-M 4ch White LED Driver Built-in Current Driver Buck-Boost and Boost DC/DC Controller for Automotive HTSSOP-B28   inquiry
BD81A24MUF-M 4ch White LED Driver with Buck-Boost VQFN28FV5050   inquiry
BD81A44MUF-M 4ch White LED Driver with Buck-Boost VQFN28FV5050   inquiry
BD81A24MUV-M 4ch White LED Driver with Buck-Boost (40 LED Maximum) VQFN28SV5050   Buy Sample
BD81A24EFV-M 4ch White LED Driver with Buck-Boost (40 LED Maximum) HTSSOP-B28   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance